COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
201 - 225 of 1481 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Quantity Add To Cart/Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 4500 rpm N/A 5500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 4500 rpm N/A 5500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 4500 rpm N/A 5500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 4500 rpm N/A 5500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 4500 rpm N/A 5500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 4500 rpm N/A 5500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 4500 rpm N/A 5500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 4500 rpm N/A 5500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 4500 rpm N/A 5500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 4500 rpm N/A 5500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 4500 rpm N/A 5500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 4500 rpm N/A 5500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 4500 rpm N/A 5500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 4500 rpm N/A 5500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 4500 rpm N/A 5500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 4200 rpm N/A 5200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 4200 rpm N/A 5200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 4200 rpm N/A 5200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 4200 rpm N/A 5200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 4200 rpm N/A 5200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 4200 rpm N/A 5200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 4200 rpm N/A 5200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 4200 rpm N/A 5200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 4200 rpm N/A 5200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 4200 rpm N/A 5200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
201 - 225 of 1481 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »