COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.
51 - 75 of 272 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Speed [Max]

CAD

Quantity Add To Cart/Request Quote
N/A 5 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 11/16 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 11/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 11/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 11/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 11/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
51 - 75 of 272 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »