Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
LSE1200BXHFRSS | Shaft Size N/A 12 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE1200BRHFRSS | Shaft Size N/A 12 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE1200BXHFHTPS | Shaft Size N/A 12 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE1200BRHFHTPS | Shaft Size N/A 12 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE1200BXHFATL | Shaft Size N/A 12 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE1200BRHFATL | Shaft Size N/A 12 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE1200BXHFFS | Shaft Size N/A 12 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE1200BRHFFS | Shaft Size N/A 12 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE1200BXHFATLE0302 | Shaft Size N/A 12 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Marine Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM305BXHF | Shaft Size N/A 305 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM305BRHF | Shaft Size N/A 305 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM305BXHFKPS | Shaft Size N/A 305 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM305BRHFKPS | Shaft Size N/A 305 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM305BXHFRSS | Shaft Size N/A 305 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM305BRHFRSS | Shaft Size N/A 305 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM305BXHFHTPS | Shaft Size N/A 305 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM305BRHFHTPS | Shaft Size N/A 305 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM305BXHFATL | Shaft Size N/A 305 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM305BRHFATL | Shaft Size N/A 305 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM305BXHFFS | Shaft Size N/A 305 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM305BRHFFS | Shaft Size N/A 305 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |