Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| MSM180BXHFATL | Shaft Size N/A 180 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM180BRHFATL | Shaft Size N/A 180 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A 16006 lbf71200 N | Maximum Speed N/A 1120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM180BXHFFS | Shaft Size N/A 180 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM180BRHFFS | Shaft Size N/A 180 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A 16006 lbf71200 N | Maximum Speed N/A 1120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE704BXHF | Shaft Size N/A 7 1/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE704BRHF | Shaft Size N/A 7 1/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE704BXHFKPS | Shaft Size N/A 7 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE704BRHFKPS | Shaft Size N/A 7 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE704BXHFRSS | Shaft Size N/A 7 1/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE704BRHFRSS | Shaft Size N/A 7 1/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE704BXHFHTPS | Shaft Size N/A 7 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE704BRHFHTPS | Shaft Size N/A 7 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE704BXHFATL | Shaft Size N/A 7 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE704BRHFATL | Shaft Size N/A 7 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE704BXHFFS | Shaft Size N/A 7 1/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE704BRHFFS | Shaft Size N/A 7 1/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM190BXHF | Shaft Size N/A 190 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM190BRHF | Shaft Size N/A 190 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM190BXHFKPS | Shaft Size N/A 190 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM190BRHFKPS | Shaft Size N/A 190 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM190BXHFRSS | Shaft Size N/A 190 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM190BRHFRSS | Shaft Size N/A 190 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM190BXHFHTPS | Shaft Size N/A 190 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM190BRHFHTPS | Shaft Size N/A 190 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM190BXHFATL | Shaft Size N/A 190 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |