All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Hanger Units
>
Split Cylindrical Roller Bearing Light Series Hanger Unit
>
View Items
Split Cylindrical Roller Bearing Light Series Hanger Unit
Check up to five results to perform an action.
larger image
Timken Split Cylindrical hanger units are the optimum solution for the support of screw conveyor shafts. The unit is comprised of a cast iron split housing into which expansion type split cylindrical roller bearings are fitted. Provision of a drilled and tapped boss in one half of the housing allows for the unit to be mounted from the conveyor cross bracing or any other suitable surface. It is recommended that some form of swivel fixing be incorporated into the mounting arrangement to allow for static alignment.
Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.
Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.
A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 251 - 275 of 285
«
11
12
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Maximum Speed
CAD
LSM130BXHG
130
mm
Felt Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSM130BXHGKPS
130
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSM130BXHGRSS
130
mm
Viton Single Lip
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSM130BXHGHTPS
130
mm
High Temperature Packing
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSM130BXHGFS
130
mm
Felt Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSE503BXHG
5 3/16
in
Felt Seal
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSE503BXHGKPS
5 3/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSE503BXHGRSS
5 3/16
in
Viton Single Lip
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSE503BXHGHTPS
5 3/16
in
High Temperature Packing
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSE503BXHGFS
5 3/16
in
Felt Seal
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSE504BXHG
5.2500
in
Felt Seal
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSE504BXHGKPS
5.2500
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSE504BXHGRSS
5.2500
in
Viton Single Lip
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSE504BXHGHTPS
5.2500
in
High Temperature Packing
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSE504BXHGFS
5.2500
in
Felt Seal
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSM135BXHG
135
mm
Felt Seal
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSM135BXHGKPS
135
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSM135BXHGRSS
135
mm
Viton Single Lip
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSM135BXHGHTPS
135
mm
High Temperature Packing
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSM135BXHGFS
135
mm
Felt Seal
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSE507BXHG
5 7/16
in
Felt Seal
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSE507BXHGKPS
5 7/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSE507BXHGRSS
5 7/16
in
Viton Single Lip
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSE507BXHGHTPS
5 7/16
in
High Temperature Packing
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
LSE507BXHGFS
5 7/16
in
Felt Seal
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
1570
rpm
Results 251 - 275 of 285
«
11
12