COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken Split Cylindrical hanger units are the optimum solution for the support of screw conveyor shafts. The unit is comprised of a cast iron split housing into which expansion type split cylindrical roller bearings are fitted. Provision of a drilled and tapped boss in one half of the housing allows for the unit to be mounted from the conveyor cross bracing or any other suitable surface. It is recommended that some form of swivel fixing be incorporated into the mounting arrangement to allow for static alignment.

Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.

Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.

A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.
51 - 75 of 285 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

Quantity Add To Cart/Request Quote
N/A 50 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 3940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 3940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 3940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 3940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 3940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 3940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 3940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 3940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 3940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 3940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/4 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 3940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 3940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 3940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 3940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/4 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 3940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
51 - 75 of 285 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »