All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Hanger Units
>
Split Cylindrical Roller Bearing Light Series Hanger Unit
>
View Items
Split Cylindrical Roller Bearing Light Series Hanger Unit
Check up to five results to perform an action.
larger image
Timken Split Cylindrical hanger units are the optimum solution for the support of screw conveyor shafts. The unit is comprised of a cast iron split housing into which expansion type split cylindrical roller bearings are fitted. Provision of a drilled and tapped boss in one half of the housing allows for the unit to be mounted from the conveyor cross bracing or any other suitable surface. It is recommended that some form of swivel fixing be incorporated into the mounting arrangement to allow for static alignment.
Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.
Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.
A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 285
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Maximum Speed
CAD
LSE212BXHG
2 3/4
in
Felt Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE212BXHGKPS
2 3/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE212BXHGRSS
2 3/4
in
Viton Single Lip
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE212BXHGHTPS
2 3/4
in
High Temperature Packing
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE212BXHGFS
2 3/4
in
Felt Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSM70BXHG
70
mm
Felt Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSM70BXHGKPS
70
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSM70BXHGRSS
70
mm
Viton Single Lip
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSM70BXHGHTPS
70
mm
High Temperature Packing
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSM70BXHGFS
70
mm
Felt Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE215BXHG
2 15/16
in
Felt Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE215BXHGKPS
2 15/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE215BXHGRSS
2 15/16
in
Viton Single Lip
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE215BXHGHTPS
2 15/16
in
High Temperature Packing
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE215BXHGFS
2 15/16
in
Felt Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSM75BXHG
75
mm
Felt Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSM75BXHGKPS
75
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSM75BXHGRSS
75
mm
Viton Single Lip
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSM75BXHGHTPS
75
mm
High Temperature Packing
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSM75BXHGFS
75
mm
Felt Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE300BXHG
3
in
Felt Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE300BXHGKPS
3
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE300BXHGRSS
3
in
Viton Single Lip
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE300BXHGHTPS
3
in
High Temperature Packing
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE300BXHGFS
3
in
Felt Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
Results 101 - 125 of 285
1
2
3
4
5
»