All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Hanger Units
>
Split Cylindrical Roller Bearing Light Series Hanger Unit
>
View Items
Split Cylindrical Roller Bearing Light Series Hanger Unit
Check up to five results to perform an action.
larger image
Timken Split Cylindrical hanger units are the optimum solution for the support of screw conveyor shafts. The unit is comprised of a cast iron split housing into which expansion type split cylindrical roller bearings are fitted. Provision of a drilled and tapped boss in one half of the housing allows for the unit to be mounted from the conveyor cross bracing or any other suitable surface. It is recommended that some form of swivel fixing be incorporated into the mounting arrangement to allow for static alignment.
Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.
Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.
A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 285
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Maximum Speed
CAD
LSM80BXHG
80
mm
Felt Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSM80BXHGKPS
80
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSM80BXHGRSS
80
mm
Viton Single Lip
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSM80BXHGHTPS
80
mm
High Temperature Packing
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSM80BXHGFS
80
mm
Felt Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSE303BXHG
3 3/16
in
Felt Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSE303BXHGKPS
3 3/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSE303BXHGRSS
3 3/16
in
Viton Single Lip
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSE303BXHGHTPS
3 3/16
in
High Temperature Packing
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSE303BXHGFS
3 3/16
in
Felt Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSE304BXHG
3 1/4
in
Felt Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSE304BXHGKPS
3 1/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSE304BXHGRSS
3 1/4
in
Viton Single Lip
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSE304BXHGHTPS
3 1/4
in
High Temperature Packing
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSE304BXHGFS
3 1/4
in
Felt Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSM85BXHG
85
mm
Felt Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSM85BXHGKPS
85
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSM85BXHGRSS
85
mm
Viton Single Lip
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSM85BXHGHTPS
85
mm
High Temperature Packing
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSM85BXHGFS
85
mm
Felt Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSE307BXHG
3 7/16
in
Felt Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSE307BXHGKPS
3 7/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSE307BXHGRSS
3 7/16
in
Viton Single Lip
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSE307BXHGHTPS
3 7/16
in
High Temperature Packing
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
LSE307BXHGFS
3 7/16
in
Felt Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
2790
rpm
Results 126 - 150 of 285
«
6
7
8
9
10
»