All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Hanger Units > Split Cylindrical Roller Bearing Light Series Hanger Unit > View Items  

Split Cylindrical Roller Bearing Light Series Hanger Unit

Check up to five results to perform an action.

Timken Split Cylindrical hanger units are the optimum solution for the support of screw conveyor shafts. The unit is comprised of a cast iron split housing into which expansion type split cylindrical roller bearings are fitted. Provision of a drilled and tapped boss in one half of the housing allows for the unit to be mounted from the conveyor cross bracing or any other suitable surface. It is recommended that some form of swivel fixing be incorporated into the mounting arrangement to allow for static alignment.

Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.

Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.

A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 201 - 225 of 285 « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSM110BXHG 110 mm Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSM110BXHGKPS 110 mm Kevlar Packing Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSM110BXHGRSS 110 mm Viton Single Lip Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSM110BXHGHTPS 110 mm High Temperature Packing Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSM110BXHGFS 110 mm Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSE407BXHG 4 7/16 in Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSE407BXHGKPS 4 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSE407BXHGRSS 4 7/16 in Viton Single Lip Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSE407BXHGHTPS 4 7/16 in High Temperature Packing Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSE407BXHGFS 4 7/16 in Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSE408BXHG 4 1/2 in Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSE408BXHGKPS 4 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSE408BXHGRSS 4 1/2 in Viton Single Lip Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSE408BXHGHTPS 4 1/2 in High Temperature Packing Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSE408BXHGFS 4 1/2 in Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSM115BXHG 115 mm Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSM115BXHGKPS 115 mm Kevlar Packing Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSM115BXHGRSS 115 mm Viton Single Lip Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSM115BXHGHTPS 115 mm High Temperature Packing Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSM115BXHGFS 115 mm Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm CAD Icon (for items table)
LSE411BXHG 4.6875 in Felt Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
1740 rpm CAD Icon (for items table)
LSE411BXHGKPS 4.6875 in Kevlar Packing Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
1740 rpm CAD Icon (for items table)
LSE411BXHGRSS 4.6875 in Viton Single Lip Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
1740 rpm CAD Icon (for items table)
LSE411BXHGHTPS 4.6875 in High Temperature Packing Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
1740 rpm CAD Icon (for items table)
LSE411BXHGFS 4.6875 in Felt Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
1740 rpm CAD Icon (for items table)
  Results 201 - 225 of 285 « 6 7 8 9 10 »