Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| HSM170BRHSRSS | Shaft Size N/A 170 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A 17805 lbf79200 N | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM170BXHSHTPS | Shaft Size N/A 170 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM170BRHSHTPS | Shaft Size N/A 170 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A 17805 lbf79200 N | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM170BXHSATL | Shaft Size N/A 170 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM170BRHSATL | Shaft Size N/A 170 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A 17805 lbf79200 N | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM170BXHSFS | Shaft Size N/A 170 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM170BRHSFS | Shaft Size N/A 170 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A 17805 lbf79200 N | Maximum Speed N/A 1110 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE612BXHS | Shaft Size N/A 6.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE612BRHS | Shaft Size N/A 6.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE612BXHSKPS | Shaft Size N/A 6.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE612BRHSKPS | Shaft Size N/A 6.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE612BXHSRSS | Shaft Size N/A 6.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE612BRHSRSS | Shaft Size N/A 6.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE612BXHSHTPS | Shaft Size N/A 6.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE612BRHSHTPS | Shaft Size N/A 6.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE612BXHSATL | Shaft Size N/A 6.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE612BRHSATL | Shaft Size N/A 6.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE612BXHSFS | Shaft Size N/A 6.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE612BRHSFS | Shaft Size N/A 6.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM175BXHS | Shaft Size N/A 175 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM175BRHS | Shaft Size N/A 175 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM175BXHSKPS | Shaft Size N/A 175 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM175BRHSKPS | Shaft Size N/A 175 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM175BXHSRSS | Shaft Size N/A 175 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM175BRHSRSS | Shaft Size N/A 175 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |