COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 75 of 1059 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Quantity Add To Cart/Request Quote
N/A 4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 105 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 105 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 105 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 105 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 105 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 105 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 105 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 105 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 105 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 105 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 105 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 105 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
51 - 75 of 1059 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »