Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| HSE1600BXHSHTPS | Shaft Size N/A 16.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1600BRHSHTPS | Shaft Size N/A 16.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1600BXHSATL | Shaft Size N/A 16.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1600BRHSATL | Shaft Size N/A 16.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1600BXHSFS | Shaft Size N/A 16.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1600BRHSFS | Shaft Size N/A 16.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM420BXHS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM420BRHS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM420BXHSKPS | Shaft Size N/A 420 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM420BRHSKPS | Shaft Size N/A 420 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM420BXHSRSS | Shaft Size N/A 420 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM420BRHSRSS | Shaft Size N/A 420 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM420BXHSHTPS | Shaft Size N/A 420 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM420BRHSHTPS | Shaft Size N/A 420 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM420BXHSATL | Shaft Size N/A 420 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM420BRHSATL | Shaft Size N/A 420 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM420BXHSFS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM420BRHSFS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM420BRHSLAB | Shaft Size N/A 420 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM420BXHSLAB | Shaft Size N/A 420 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1700BXHS | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1700BRHS | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1700BXHSKPS | Shaft Size N/A 17.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1700BRHSKPS | Shaft Size N/A 17.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1700BXHSRSS | Shaft Size N/A 17.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |