Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| HSM560BXHSHTPS | Shaft Size N/A 560 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM560BRHSHTPS | Shaft Size N/A 560 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A 86012 lbf382600 N | Maximum Speed N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM560BXHSATL | Shaft Size N/A 560 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM560BRHSATL | Shaft Size N/A 560 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A 86012 lbf382600 N | Maximum Speed N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM560BXHSFS | Shaft Size N/A 560 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM560BRHSFS | Shaft Size N/A 560 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A 86012 lbf382600 N | Maximum Speed N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM560BRHSLAB | Shaft Size N/A 560 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A 86012 lbf382600 N | Maximum Speed N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM560BXHSLAB | Shaft Size N/A 560 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM580BXHS | Shaft Size N/A 580 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM580BRHS | Shaft Size N/A 580 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM580BXHSKPS | Shaft Size N/A 580 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM580BRHSKPS | Shaft Size N/A 580 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM580BXHSRSS | Shaft Size N/A 580 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM580BRHSRSS | Shaft Size N/A 580 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM580BXHSHTPS | Shaft Size N/A 580 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM580BRHSHTPS | Shaft Size N/A 580 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM580BXHSATL | Shaft Size N/A 580 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM580BRHSATL | Shaft Size N/A 580 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM580BXHSFS | Shaft Size N/A 580 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM580BRHSFS | Shaft Size N/A 580 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE2300BXHS | Shaft Size N/A 23.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE2300BRHS | Shaft Size N/A 23.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE2300BXHSKPS | Shaft Size N/A 23.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE2300BRHSKPS | Shaft Size N/A 23.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE2300BXHSRSS | Shaft Size N/A 23.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |