All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 226 - 250 of 660 « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE207BRHSAFQFS 2 7/16 in Felt Type Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE207BRHSAFQAFS 2 7/16 in Felt Type Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE207BRHSAFQA-4BFS 2 7/16 in Felt Type Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BXHSAFQ 2 1/2 in Felt Type Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BXHSAFQA 2 1/2 in Felt Type Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BXHSAFQA-4B 2 1/2 in Felt Type Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BRHSAFQ 2 1/2 in Felt Type Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BRHSAFQA 2 1/2 in Felt Type Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BRHSAFQA-4B 2 1/2 in Felt Type Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BXHSAFQKPS 2 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BXHSAFQAKPS 2 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BXHSAFQA-4BKPS 2 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BRHSAFQKPS 2 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BRHSAFQAKPS 2 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BRHSAFQA-4BKPS 2 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BXHSAFQRSS 2 1/2 in Viton Single Lip Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BXHSAFQARSS 2 1/2 in Viton Single Lip Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BXHSAFQA-4BRSS 2 1/2 in Viton Single Lip Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BRHSAFQRSS 2 1/2 in Viton Single Lip Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BRHSAFQARSS 2 1/2 in Viton Single Lip Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BRHSAFQA-4BRSS 2 1/2 in Viton Single Lip Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BXHSAFQHTPS 2 1/2 in High Temperature Packing Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BXHSAFQAHTPS 2 1/2 in High Temperature Packing Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BXHSAFQA-4BHTPS 2 1/2 in High Temperature Packing Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE208BRHSAFQHTPS 2 1/2 in High Temperature Packing Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
  Results 226 - 250 of 660 « 6 7 8 9 10 »