All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 660  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE103BXHSAFQ 1 3/16 in Felt Type Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE103BRHSAFQ 1 3/16 in Felt Type Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE103BXHSAFQKPS 1 3/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE103BRHSAFQKPS 1 3/16 in Kevlar Packing Seal Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE103BXHSAFQRSS 1 3/16 in Viton Single Lip Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE103BRHSAFQRSS 1 3/16 in Viton Single Lip Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE103BXHSAFQHTPS 1 3/16 in High Temperature Packing Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE103BRHSAFQHTPS 1 3/16 in High Temperature Packing Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE103BXHSAFQATL 1 3/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE103BRHSAFQATL 1 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE103BXHSAFQFS 1 3/16 in Felt Type Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE103BRHSAFQFS 1 3/16 in Felt Type Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE104BXHSAFQ 1 1/4 in Felt Type Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE104BRHSAFQ 1 1/4 in Felt Type Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE104BXHSAFQKPS 1 1/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE104BRHSAFQKPS 1 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE104BXHSAFQRSS 1 1/4 in Viton Single Lip Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE104BRHSAFQRSS 1 1/4 in Viton Single Lip Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE104BXHSAFQHTPS 1 1/4 in High Temperature Packing Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE104BRHSAFQHTPS 1 1/4 in High Temperature Packing Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE104BXHSAFQATL 1 1/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE104BRHSAFQATL 1 1/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE104BXHSAFQFS 1 1/4 in Felt Type Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE104BRHSAFQFS 1 1/4 in Felt Type Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
LSE107BXHSAFQ 1 7/16 in Felt Type Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm CAD Icon (for items table)
  Results 1 - 25 of 660  1 2 3 4 5 »