|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSE208BRHSAFQAHTPS
|
|
2 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHSAFQA-4BHTPS
|
|
2 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHSAFQATL
|
|
2 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHSAFQAATL
|
|
2 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHSAFQA-4BATL
|
|
2 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHSAFQATL
|
|
2 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHSAFQAATL
|
|
2 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHSAFQA-4BATL
|
|
2 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHSAFQFS
|
|
2 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHSAFQAFS
|
|
2 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHSAFQA-4BFS
|
|
2 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHSAFQFS
|
|
2 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHSAFQAFS
|
|
2 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHSAFQA-4BFS
|
|
2 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQA
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQA-4B
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQ
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSAFQA
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSAFQA-4B
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSAFQ
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQAKPS
|
|
2 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQA-4BKPS
|
|
2 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQKPS
|
|
2 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSAFQAKPS
|
|
2 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSAFQA-4BKPS
|
|
2 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|