|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSE211BRHSAFQKPS
|
|
2 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQARSS
|
|
2 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQA-4BRSS
|
|
2 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQRSS
|
|
2 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSAFQARSS
|
|
2 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSAFQA-4BRSS
|
|
2 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSAFQRSS
|
|
2 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQAHTPS
|
|
2 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQA-4BHTPS
|
|
2 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQHTPS
|
|
2 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSAFQAHTPS
|
|
2 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSAFQA-4BHTPS
|
|
2 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSAFQHTPS
|
|
2 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQAATL
|
|
2 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQA-4BATL
|
|
2 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQATL
|
|
2 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSAFQAATL
|
|
2 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSAFQA-4BATL
|
|
2 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSAFQATL
|
|
2 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQAFS
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQA-4BFS
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSAFQFS
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSAFQAFS
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSAFQA-4BFS
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSAFQFS
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
31041 lbf 138000 N
|
|
36179 lbf 160800 N
|
|
3310 rpm
|
|
|
|