Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSE212BXHSAFQA | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BXHSAFQA-4B | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BXHSAFQ | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BRHSAFQA | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BRHSAFQA-4B | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BRHSAFQ | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BXHSAFQAKPS | Shaft Size N/A 2 3/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BXHSAFQA-4BKPS | Shaft Size N/A 2 3/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BXHSAFQKPS | Shaft Size N/A 2 3/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BRHSAFQAKPS | Shaft Size N/A 2 3/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BRHSAFQA-4BKPS | Shaft Size N/A 2 3/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BRHSAFQKPS | Shaft Size N/A 2 3/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BXHSAFQARSS | Shaft Size N/A 2 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BXHSAFQA-4BRSS | Shaft Size N/A 2 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BXHSAFQRSS | Shaft Size N/A 2 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BRHSAFQARSS | Shaft Size N/A 2 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BRHSAFQA-4BRSS | Shaft Size N/A 2 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BRHSAFQRSS | Shaft Size N/A 2 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BXHSAFQAHTPS | Shaft Size N/A 2 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BXHSAFQA-4BHTPS | Shaft Size N/A 2 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BXHSAFQHTPS | Shaft Size N/A 2 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BRHSAFQAHTPS | Shaft Size N/A 2 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BRHSAFQA-4BHTPS | Shaft Size N/A 2 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BRHSAFQHTPS | Shaft Size N/A 2 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE212BXHSAFQAATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |