All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 326 - 350 of 660 « 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE212BXHSAFQA-4BATL 2 3/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE212BXHSAFQATL 2 3/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE212BRHSAFQAATL 2 3/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE212BRHSAFQA-4BATL 2 3/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE212BRHSAFQATL 2 3/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE212BXHSAFQAFS 2 3/4 in Felt Type Split Cylindrical Expansion Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE212BXHSAFQA-4BFS 2 3/4 in Felt Type Split Cylindrical Expansion Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE212BXHSAFQFS 2 3/4 in Felt Type Split Cylindrical Expansion Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE212BRHSAFQAFS 2 3/4 in Felt Type Split Cylindrical Retained Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE212BRHSAFQA-4BFS 2 3/4 in Felt Type Split Cylindrical Retained Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE212BRHSAFQFS 2 3/4 in Felt Type Split Cylindrical Retained Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE215BXHSAFQA 2 15/16 in Felt Type Split Cylindrical Expansion Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE215BXHSAFQA-4B 2 15/16 in Felt Type Split Cylindrical Expansion Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE215BXHSAFQ 2 15/16 in Felt Type Split Cylindrical Expansion Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE215BRHSAFQA 2 15/16 in Felt Type Split Cylindrical Retained Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE215BRHSAFQA-4B 2 15/16 in Felt Type Split Cylindrical Retained Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE215BRHSAFQ 2 15/16 in Felt Type Split Cylindrical Retained Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE215BXHSAFQAKPS 2 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE215BXHSAFQA-4BKPS 2 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE215BXHSAFQKPS 2 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE215BRHSAFQAKPS 2 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE215BRHSAFQA-4BKPS 2 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE215BRHSAFQKPS 2 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE215BXHSAFQARSS 2 15/16 in Viton Single Lip Split Cylindrical Expansion Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
LSE215BXHSAFQA-4BRSS 2 15/16 in Viton Single Lip Split Cylindrical Expansion Type 31041 lbf
138000
N
36179 lbf
160800
N
3310 rpm CAD Icon (for items table)
  Results 326 - 350 of 660 « 11 12 13 14 15 »