All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 476 - 500 of 660 « 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE308BRHSAFQHTPS 3 1/2 in High Temperature Packing Split Cylindrical Retained Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm CAD Icon (for items table)
LSE308BXHSAFQATL 3 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm CAD Icon (for items table)
LSE308BRHSAFQATL 3 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm CAD Icon (for items table)
LSE308BXHSAFQFS 3 1/2 in Felt Type Split Cylindrical Expansion Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm CAD Icon (for items table)
LSE308BRHSAFQFS 3 1/2 in Felt Type Split Cylindrical Retained Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm CAD Icon (for items table)
LSE503BXHSAFQ 5 3/16 in Felt Type Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE503BRHSAFQ 5 3/16 in Felt Type Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE503BXHSAFQKPS 5 3/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE503BRHSAFQKPS 5 3/16 in Kevlar Packing Seal Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE503BXHSAFQRSS 5 3/16 in Viton Single Lip Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE503BRHSAFQRSS 5 3/16 in Viton Single Lip Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE503BXHSAFQHTPS 5 3/16 in High Temperature Packing Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE503BRHSAFQHTPS 5 3/16 in High Temperature Packing Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE503BXHSAFQATL 5 3/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE503BRHSAFQATL 5 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE503BXHSAFQFS 5 3/16 in Felt Type Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE503BRHSAFQFS 5 3/16 in Felt Type Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE504BXHSAFQ 5 1/4 in Felt Type Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE504BRHSAFQ 5 1/4 in Felt Type Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE504BXHSAFQKPS 5 1/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE504BRHSAFQKPS 5 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE504BXHSAFQRSS 5 1/4 in Viton Single Lip Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE504BRHSAFQRSS 5 1/4 in Viton Single Lip Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE504BXHSAFQHTPS 5 1/4 in High Temperature Packing Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE504BRHSAFQHTPS 5 1/4 in High Temperature Packing Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
  Results 476 - 500 of 660 « 16 17 18 19 20 »