COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
476 - 500 of 660 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

Quantity Add To Cart/Request Quote
N/A 3 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 1/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 1/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 1/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 1/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
476 - 500 of 660 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »