All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 501 - 525 of 660 « 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE504BXHSAFQATL 5 1/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE504BRHSAFQATL 5 1/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE504BXHSAFQFS 5 1/4 in Felt Type Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE504BRHSAFQFS 5 1/4 in Felt Type Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE507BXHSAFQ 5 7/16 in Felt Type Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE507BRHSAFQ 5 7/16 in Felt Type Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE507BXHSAFQKPS 5 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE507BRHSAFQKPS 5 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE507BXHSAFQRSS 5 7/16 in Viton Single Lip Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE507BRHSAFQRSS 5 7/16 in Viton Single Lip Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE507BXHSAFQHTPS 5 7/16 in High Temperature Packing Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE507BRHSAFQHTPS 5 7/16 in High Temperature Packing Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE507BXHSAFQATL 5 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE507BRHSAFQATL 5 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE507BXHSAFQFS 5 7/16 in Felt Type Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE507BRHSAFQFS 5 7/16 in Felt Type Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE508BXHSAFQ 5 1/2 in Felt Type Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE508BRHSAFQ 5 1/2 in Felt Type Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE508BXHSAFQKPS 5 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE508BRHSAFQKPS 5 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE508BXHSAFQRSS 5 1/2 in Viton Single Lip Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE508BRHSAFQRSS 5 1/2 in Viton Single Lip Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE508BXHSAFQHTPS 5 1/2 in High Temperature Packing Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE508BRHSAFQHTPS 5 1/2 in High Temperature Packing Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE508BXHSAFQATL 5 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
  Results 501 - 525 of 660 « 21 22 23 24 25 »