All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 526 - 550 of 660 « 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE508BRHSAFQATL 5 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE508BXHSAFQFS 5 1/2 in Felt Type Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE508BRHSAFQFS 5 1/2 in Felt Type Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSM140BXHSAFQA 140 mm Felt Type Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSM140BRHSAFQA 140 mm Felt Type Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSM140BXHSAFQAKPS 140 mm Kevlar Packing Seal Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSM140BRHSAFQAKPS 140 mm Kevlar Packing Seal Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSM140BXHSAFQARSS 140 mm Viton Single Lip Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSM140BRHSAFQARSS 140 mm Viton Single Lip Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSM140BXHSAFQAHTPS 140 mm High Temperature Packing Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSM140BRHSAFQAHTPS 140 mm High Temperature Packing Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSM140BXHSAFQAATL 140 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSM140BRHSAFQAATL 140 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSM140BXHSAFQAFS 140 mm Felt Type Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSM140BRHSAFQAFS 140 mm Felt Type Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm CAD Icon (for items table)
LSE611BXHSAFQ 6 11/16 in Felt Type Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE611BRHSAFQ 6 11/16 in Felt Type Split Cylindrical Retained Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE611BXHSAFQKPS 6 11/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE611BRHSAFQKPS 6 11/16 in Kevlar Packing Seal Split Cylindrical Retained Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE611BXHSAFQRSS 6 11/16 in Viton Single Lip Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE611BRHSAFQRSS 6 11/16 in Viton Single Lip Split Cylindrical Retained Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE611BXHSAFQHTPS 6 11/16 in High Temperature Packing Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE611BRHSAFQHTPS 6 11/16 in High Temperature Packing Split Cylindrical Retained Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE611BXHSAFQATL 6 11/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE611BRHSAFQATL 6 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
  Results 526 - 550 of 660 « 21 22 23 24 25 »