All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 551 - 575 of 660 « 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE611BXHSAFQFS 6 11/16 in Felt Type Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE611BRHSAFQFS 6 11/16 in Felt Type Split Cylindrical Retained Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE612BXHSAFQ 6.7500 in Felt Type Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE612BRHSAFQ 6.7500 in Felt Type Split Cylindrical Retained Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE612BXHSAFQKPS 6.7500 in Kevlar Packing Seal Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE612BRHSAFQKPS 6.7500 in Kevlar Packing Seal Split Cylindrical Retained Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE612BXHSAFQRSS 6.7500 in Viton Single Lip Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE612BRHSAFQRSS 6.7500 in Viton Single Lip Split Cylindrical Retained Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE612BXHSAFQHTPS 6.7500 in High Temperature Packing Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE612BRHSAFQHTPS 6.7500 in High Temperature Packing Split Cylindrical Retained Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE612BXHSAFQATL 6.7500 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE612BRHSAFQATL 6.7500 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE612BXHSAFQFS 6.7500 in Felt Type Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE612BRHSAFQFS 6.7500 in Felt Type Split Cylindrical Retained Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE615BXHSAFQ 6 15/16 in Felt Type Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE615BRHSAFQ 6 15/16 in Felt Type Split Cylindrical Retained Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE615BXHSAFQKPS 6 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE615BRHSAFQKPS 6 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE615BXHSAFQRSS 6 15/16 in Viton Single Lip Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE615BRHSAFQRSS 6 15/16 in Viton Single Lip Split Cylindrical Retained Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE615BXHSAFQHTPS 6 15/16 in High Temperature Packing Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE615BRHSAFQHTPS 6 15/16 in High Temperature Packing Split Cylindrical Retained Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE615BXHSAFQATL 6 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE615BRHSAFQATL 6 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
LSE615BXHSAFQFS 6 15/16 in Felt Type Split Cylindrical Expansion Type 117993 lbf
524400
N
186233 lbf
827700
N
1220 rpm CAD Icon (for items table)
  Results 551 - 575 of 660 « 21 22 23 24 25 »