All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 626 - 650 of 660 « 26 27 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSM200BRHSAFQA 200 mm Felt Type Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSM200BXHSAFQAKPS 200 mm Kevlar Packing Seal Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSM200BRHSAFQAKPS 200 mm Kevlar Packing Seal Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSM200BXHSAFQARSS 200 mm Viton Single Lip Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSM200BRHSAFQARSS 200 mm Viton Single Lip Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSM200BXHSAFQAHTPS 200 mm High Temperature Packing Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSM200BRHSAFQAHTPS 200 mm High Temperature Packing Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSM200BXHSAFQAATL 200 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSM200BRHSAFQAATL 200 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSM200BXHSAFQAFS 200 mm Felt Type Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSM200BRHSAFQAFS 200 mm Felt Type Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSE715BXHSAFQ 7 15/16 in Felt Type Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSE715BRHSAFQ 7 15/16 in Felt Type Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSE715BXHSAFQKPS 7 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSE715BRHSAFQKPS 7 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSE715BXHSAFQRSS 7 15/16 in Viton Single Lip Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSE715BRHSAFQRSS 7 15/16 in Viton Single Lip Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSE715BXHSAFQHTPS 7 15/16 in High Temperature Packing Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSE715BRHSAFQHTPS 7 15/16 in High Temperature Packing Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSE715BXHSAFQATL 7 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSE715BRHSAFQATL 7 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSE715BXHSAFQFS 7 15/16 in Felt Type Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSE715BRHSAFQFS 7 15/16 in Felt Type Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSE800BXHSAFQ 8 in Felt Type Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
LSE800BRHSAFQ 8 in Felt Type Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm CAD Icon (for items table)
  Results 626 - 650 of 660 « 26 27