COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
626 - 650 of 660 | Results Per Page | View | Unit of Measure
« 26 27 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

Quantity Add To Cart/Request Quote
N/A 200 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
626 - 650 of 660 | Results Per Page | View | Unit of Measure
« 26 27