All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 660  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE115BXHSAFQARSS 1 15/16 in Viton Single Lip Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE115BRHSAFQARSS 1 15/16 in Viton Single Lip Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE115BXHSAFQAHTPS 1 15/16 in High Temperature Packing Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE115BRHSAFQAHTPS 1 15/16 in High Temperature Packing Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE115BXHSAFQAATL 1 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE115BRHSAFQAATL 1 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE115BXHSAFQAFS 1 15/16 in Felt Type Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE115BRHSAFQAFS 1 15/16 in Felt Type Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE200BXHSAFQA 2 in Felt Type Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE200BRHSAFQA 2 in Felt Type Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE200BXHSAFQAKPS 2 in Kevlar Packing Seal Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE200BRHSAFQAKPS 2 in Kevlar Packing Seal Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE200BXHSAFQARSS 2 in Viton Single Lip Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE200BRHSAFQARSS 2 in Viton Single Lip Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE200BXHSAFQAHTPS 2 in High Temperature Packing Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE200BRHSAFQAHTPS 2 in High Temperature Packing Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE200BXHSAFQAATL 2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE200BRHSAFQAATL 2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE200BXHSAFQAFS 2 in Felt Type Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE200BRHSAFQAFS 2 in Felt Type Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm CAD Icon (for items table)
LSE203BXHSAFQ 2 3/16 in Felt Type Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE203BXHSAFQA 2 3/16 in Felt Type Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE203BXHSAFQA-4B 2 3/16 in Felt Type Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE203BRHSAFQ 2 3/16 in Felt Type Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
LSE203BRHSAFQA 2 3/16 in Felt Type Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm CAD Icon (for items table)
  Results 101 - 125 of 660  1 2 3 4 5 »