|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSE203BRHSAFQA-4B
|
|
2 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BXHSAFQKPS
|
|
2 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BXHSAFQAKPS
|
|
2 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BXHSAFQA-4BKPS
|
|
2 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BRHSAFQKPS
|
|
2 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BRHSAFQAKPS
|
|
2 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BRHSAFQA-4BKPS
|
|
2 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BXHSAFQRSS
|
|
2 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BXHSAFQARSS
|
|
2 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BXHSAFQA-4BRSS
|
|
2 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BRHSAFQRSS
|
|
2 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BRHSAFQARSS
|
|
2 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BRHSAFQA-4BRSS
|
|
2 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BXHSAFQHTPS
|
|
2 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BXHSAFQAHTPS
|
|
2 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BXHSAFQA-4BHTPS
|
|
2 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BRHSAFQHTPS
|
|
2 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BRHSAFQAHTPS
|
|
2 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BRHSAFQA-4BHTPS
|
|
2 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BXHSAFQATL
|
|
2 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BXHSAFQAATL
|
|
2 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BXHSAFQA-4BATL
|
|
2 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BRHSAFQATL
|
|
2 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BRHSAFQAATL
|
|
2 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE203BRHSAFQA-4BATL
|
|
2 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|