|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSE207BXHSAFQA-4BKPS
|
|
2 7/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BRHSAFQKPS
|
|
2 7/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BRHSAFQAKPS
|
|
2 7/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BRHSAFQA-4BKPS
|
|
2 7/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BXHSAFQRSS
|
|
2 7/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BXHSAFQARSS
|
|
2 7/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BXHSAFQA-4BRSS
|
|
2 7/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BRHSAFQRSS
|
|
2 7/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BRHSAFQARSS
|
|
2 7/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BRHSAFQA-4BRSS
|
|
2 7/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BXHSAFQHTPS
|
|
2 7/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BXHSAFQAHTPS
|
|
2 7/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BXHSAFQA-4BHTPS
|
|
2 7/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BRHSAFQHTPS
|
|
2 7/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BRHSAFQAHTPS
|
|
2 7/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BRHSAFQA-4BHTPS
|
|
2 7/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BXHSAFQATL
|
|
2 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BXHSAFQAATL
|
|
2 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BXHSAFQA-4BATL
|
|
2 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BRHSAFQATL
|
|
2 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BRHSAFQAATL
|
|
2 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BRHSAFQA-4BATL
|
|
2 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BXHSAFQFS
|
|
2 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BXHSAFQAFS
|
|
2 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BXHSAFQA-4BFS
|
|
2 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
23118 lbf 102700 N
|
|
25848 lbf 115000 N
|
|
3940 rpm
|
|
|
|