Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
LSM280BXHSDA | Shaft Size N/A 280 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM280BRHSDA | Shaft Size N/A 280 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM280BXHSDAKPS | Shaft Size N/A 280 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM280BRHSDAKPS | Shaft Size N/A 280 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM280BXHSDARSS | Shaft Size N/A 280 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM280BRHSDARSS | Shaft Size N/A 280 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM280BXHSDAHTPS | Shaft Size N/A 280 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM280BRHSDAHTPS | Shaft Size N/A 280 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM280BXHSDAATL | Shaft Size N/A 280 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM280BRHSDAATL | Shaft Size N/A 280 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM280BXHSDAFS | Shaft Size N/A 280 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM280BRHSDAFS | Shaft Size N/A 280 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM300BXHSD | Shaft Size N/A 300 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM300BRHSD | Shaft Size N/A 300 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM300BXHSDKPS | Shaft Size N/A 300 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM300BRHSDKPS | Shaft Size N/A 300 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM300BXHSDRSS | Shaft Size N/A 300 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM300BRHSDRSS | Shaft Size N/A 300 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM300BXHSDHTPS | Shaft Size N/A 300 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM300BRHSDHTPS | Shaft Size N/A 300 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM300BXHSDATL | Shaft Size N/A 300 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM300BRHSDATL | Shaft Size N/A 300 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM300BXHSDFS | Shaft Size N/A 300 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM300BRHSDFS | Shaft Size N/A 300 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |