Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| LSM115BRHSATL | Shaft Size N/A 115 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM115BXHSFS | Shaft Size N/A 115 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM115BRHSFS | Shaft Size N/A 115 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE411BXHS | Shaft Size N/A 4.6875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE411BRHS | Shaft Size N/A 4.6875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE411BXHSKPS | Shaft Size N/A 4.6875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE411BRHSKPS | Shaft Size N/A 4.6875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE411BXHSRSS | Shaft Size N/A 4.6875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE411BRHSRSS | Shaft Size N/A 4.6875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE411BXHSHTPS | Shaft Size N/A 4.6875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE411BRHSHTPS | Shaft Size N/A 4.6875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE411BXHSATL | Shaft Size N/A 4.6875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE411BRHSATL | Shaft Size N/A 4.6875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE411BXHSFS | Shaft Size N/A 4.6875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE411BRHSFS | Shaft Size N/A 4.6875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM120BXHS | Shaft Size N/A 120 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM120BRHS | Shaft Size N/A 120 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM120BXHSKPS | Shaft Size N/A 120 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM120BRHSKPS | Shaft Size N/A 120 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM120BXHSRSS | Shaft Size N/A 120 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM120BRHSRSS | Shaft Size N/A 120 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM120BXHSHTPS | Shaft Size N/A 120 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM120BRHSHTPS | Shaft Size N/A 120 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM120BXHSATL | Shaft Size N/A 120 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM120BRHSATL | Shaft Size N/A 120 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |