Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
951 - 975 of 1622 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 7.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
N/A 7.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
N/A 7.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
N/A 7.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
N/A 7.9375 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
N/A 7.9375 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
N/A 7.9375 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
N/A 7.9375 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
N/A 7.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
N/A 7.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
N/A 7.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
N/A 7.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
N/A 8 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
N/A 8 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
N/A 8 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
N/A 8 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
N/A 8 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
N/A 8 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
N/A 8 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
N/A 8 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
N/A 8 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
N/A 8 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
N/A 8 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
N/A 8 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
N/A 8 in N/A Aluminium Triple Labyrinth N/A Marine Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
951 - 975 of 1622 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »