Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| LSM340BXHS | Shaft Size N/A 340 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM340BRHS | Shaft Size N/A 340 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM340BXHSKPS | Shaft Size N/A 340 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM340BRHSKPS | Shaft Size N/A 340 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM340BXHSRSS | Shaft Size N/A 340 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM340BRHSRSS | Shaft Size N/A 340 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM340BXHSHTPS | Shaft Size N/A 340 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM340BRHSHTPS | Shaft Size N/A 340 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM340BXHSATL | Shaft Size N/A 340 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM340BRHSATL | Shaft Size N/A 340 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM340BXHSFS | Shaft Size N/A 340 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM340BRHSFS | Shaft Size N/A 340 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM340BRHSLAB | Shaft Size N/A 340 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM340BXHSLAB | Shaft Size N/A 340 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM350BXHS | Shaft Size N/A 350 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM350BRHS | Shaft Size N/A 350 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM350BXHSKPS | Shaft Size N/A 350 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM350BRHSKPS | Shaft Size N/A 350 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM350BXHSRSS | Shaft Size N/A 350 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM350BRHSRSS | Shaft Size N/A 350 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM350BXHSHTPS | Shaft Size N/A 350 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM350BRHSHTPS | Shaft Size N/A 350 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM350BXHSATL | Shaft Size N/A 350 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM350BRHSATL | Shaft Size N/A 350 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM350BXHSFS | Shaft Size N/A 350 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |