COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1476 - 1500 of 1622 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Quantity Add To Cart/Request Quote
N/A 19.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1476 - 1500 of 1622 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »