COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
301 - 325 of 433 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

Quantity Add To Cart/Request Quote
N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.7500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.7500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 7/8 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 7/8 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 7/8 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 7/8 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 7/8 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 7/8 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 7/8 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 7/8 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 7/8 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 7/8 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 7/8 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 7/8 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
301 - 325 of 433 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »