COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
401 - 425 of 433 | Results Per Page | View | Unit of Measure
« 16 17 18 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

Quantity Add To Cart/Request Quote
N/A 7.5 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7.5 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7.5 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7.5 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7.5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
401 - 425 of 433 | Results Per Page | View | Unit of Measure
« 16 17 18