Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| MSM45BRHS | Shaft Size N/A 45 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM45BXHSKPS | Shaft Size N/A 45 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM45BRHSKPS | Shaft Size N/A 45 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM45BXHSRSS | Shaft Size N/A 45 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM45BRHSRSS | Shaft Size N/A 45 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM45BXHSHTPS | Shaft Size N/A 45 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM45BRHSHTPS | Shaft Size N/A 45 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM45BXHSATL | Shaft Size N/A 45 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM45BRHSATL | Shaft Size N/A 45 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM45BXHSFS | Shaft Size N/A 45 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM45BRHSFS | Shaft Size N/A 45 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE115BXHS | Shaft Size N/A 1 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE115BRHS | Shaft Size N/A 1 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE115BXHSKPS | Shaft Size N/A 1 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE115BRHSKPS | Shaft Size N/A 1 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE115BXHSRSS | Shaft Size N/A 1 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE115BRHSRSS | Shaft Size N/A 1 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE115BXHSHTPS | Shaft Size N/A 1 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE115BRHSHTPS | Shaft Size N/A 1 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE115BXHSATL | Shaft Size N/A 1 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE115BRHSATL | Shaft Size N/A 1 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE115BXHSFS | Shaft Size N/A 1 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE115BRHSFS | Shaft Size N/A 1 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM50BXHS | Shaft Size N/A 50 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM50BRHS | Shaft Size N/A 50 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |