COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
76 - 100 of 1524 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Quantity Add To Cart/Request Quote
N/A 55 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
76 - 100 of 1524 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »