Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| MSE1012BXHSHTPS | Shaft Size N/A 10.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1012BRHSHTPS | Shaft Size N/A 10.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1012BXHSATL | Shaft Size N/A 10.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1012BRHSATL | Shaft Size N/A 10.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1012BXHSFS | Shaft Size N/A 10.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1012BRHSFS | Shaft Size N/A 10.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1100BXHS | Shaft Size N/A 11 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1100BRHS | Shaft Size N/A 11 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1100BXHSKPS | Shaft Size N/A 11 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1100BRHSKPS | Shaft Size N/A 11 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1100BXHSRSS | Shaft Size N/A 11 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1100BRHSRSS | Shaft Size N/A 11 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1100BXHSHTPS | Shaft Size N/A 11 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1100BRHSHTPS | Shaft Size N/A 11 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1100BXHSATL | Shaft Size N/A 11 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1100BRHSATL | Shaft Size N/A 11 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1100BXHSFS | Shaft Size N/A 11 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1100BRHSFS | Shaft Size N/A 11 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM280BXHS | Shaft Size N/A 280 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM280BRHS | Shaft Size N/A 280 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM280BXHSKPS | Shaft Size N/A 280 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM280BRHSKPS | Shaft Size N/A 280 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM280BXHSRSS | Shaft Size N/A 280 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM280BRHSRSS | Shaft Size N/A 280 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM280BXHSHTPS | Shaft Size N/A 280 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
Add To Cart
Request Quote |