COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1076 - 1100 of 1524 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Quantity Add To Cart/Request Quote
N/A 280 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 11 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 11 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 11 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 11 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 11 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 11 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 11 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 11 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 11 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 11 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 11 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 11 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1076 - 1100 of 1524 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »