Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| MSM305BRHSATL | Shaft Size N/A 305 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM305BXHSFS | Shaft Size N/A 305 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM305BRHSFS | Shaft Size N/A 305 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1208BXHS | Shaft Size N/A 12 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1208BRHS | Shaft Size N/A 12 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1208BXHSKPS | Shaft Size N/A 12 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1208BRHSKPS | Shaft Size N/A 12 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1208BXHSRSS | Shaft Size N/A 12 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1208BRHSRSS | Shaft Size N/A 12 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1208BXHSHTPS | Shaft Size N/A 12 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1208BRHSHTPS | Shaft Size N/A 12 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1208BXHSATL | Shaft Size N/A 12 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1208BRHSATL | Shaft Size N/A 12 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1208BXHSFS | Shaft Size N/A 12 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1208BRHSFS | Shaft Size N/A 12 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM320BXHS | Shaft Size N/A 320 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM320BRHS | Shaft Size N/A 320 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM320BXHSKPS | Shaft Size N/A 320 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM320BRHSKPS | Shaft Size N/A 320 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM320BXHSRSS | Shaft Size N/A 320 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM320BRHSRSS | Shaft Size N/A 320 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM320BXHSHTPS | Shaft Size N/A 320 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM320BRHSHTPS | Shaft Size N/A 320 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM320BXHSATL | Shaft Size N/A 320 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM320BRHSATL | Shaft Size N/A 320 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |