Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| MSM360BRHSHTPS | Shaft Size N/A 360 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM360BXHSATL | Shaft Size N/A 360 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM360BRHSATL | Shaft Size N/A 360 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM360BXHSFS | Shaft Size N/A 360 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM360BRHSFS | Shaft Size N/A 360 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM360BRHSLAB | Shaft Size N/A 360 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM360BXHSLAB | Shaft Size N/A 360 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM380BXHS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM380BRHS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM380BXHSKPS | Shaft Size N/A 380 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM380BRHSKPS | Shaft Size N/A 380 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM380BXHSRSS | Shaft Size N/A 380 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM380BRHSRSS | Shaft Size N/A 380 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM380BXHSHTPS | Shaft Size N/A 380 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM380BRHSHTPS | Shaft Size N/A 380 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM380BXHSATL | Shaft Size N/A 380 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM380BRHSATL | Shaft Size N/A 380 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM380BXHSFS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM380BRHSFS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM380BRHSLAB | Shaft Size N/A 380 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM380BXHSLAB | Shaft Size N/A 380 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1500BXHS | Shaft Size N/A 15 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1500BRHS | Shaft Size N/A 15 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1500BXHSKPS | Shaft Size N/A 15 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1500BRHSKPS | Shaft Size N/A 15 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |