Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| MSE1600BRHS | Shaft Size N/A 16.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1600BXHSKPS | Shaft Size N/A 16.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1600BRHSKPS | Shaft Size N/A 16.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1600BXHSRSS | Shaft Size N/A 16.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1600BRHSRSS | Shaft Size N/A 16.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1600BXHSHTPS | Shaft Size N/A 16.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1600BRHSHTPS | Shaft Size N/A 16.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1600BXHSATL | Shaft Size N/A 16.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1600BRHSATL | Shaft Size N/A 16.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1600BXHSFS | Shaft Size N/A 16.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1600BRHSFS | Shaft Size N/A 16.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1600BRHSLAB | Shaft Size N/A 16.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1600BXHSLAB | Shaft Size N/A 16.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM420BXHS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM420BRHS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM420BXHSKPS | Shaft Size N/A 420 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM420BRHSKPS | Shaft Size N/A 420 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM420BXHSRSS | Shaft Size N/A 420 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM420BRHSRSS | Shaft Size N/A 420 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM420BXHSHTPS | Shaft Size N/A 420 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM420BRHSHTPS | Shaft Size N/A 420 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM420BXHSATL | Shaft Size N/A 420 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM420BRHSATL | Shaft Size N/A 420 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM420BXHSFS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM420BRHSFS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |