COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1376 - 1400 of 1524 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Quantity Add To Cart/Request Quote
N/A 19.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1376 - 1400 of 1524 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »