COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1476 - 1500 of 1524 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Quantity Add To Cart/Request Quote
N/A 580 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 580 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 580 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 580 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 580 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 580 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 580 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 23.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 23.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 23.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 23.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 23.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 23.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 23.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 23.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 23.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 23.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1476 - 1500 of 1524 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »