|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSE407BRHTPATL
|
|
4 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE407BRHTPFS
|
|
4 7/16 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHTP
|
|
4 1/2 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHTPKPS
|
|
4 1/2 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHTPRSS
|
|
4 1/2 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHTPHTPS
|
|
4 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHTPATL
|
|
4 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHTPFS
|
|
4 1/2 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BRHTP
|
|
115 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BRHTPKPS
|
|
115 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BRHTPRSS
|
|
115 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BRHTPHTPS
|
|
115 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BRHTPATL
|
|
115 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BRHTPFS
|
|
115 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE411BRHTP
|
|
4.6875 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BRHTPKPS
|
|
4.6875 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BRHTPRSS
|
|
4.6875 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BRHTPHTPS
|
|
4.6875 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BRHTPATL
|
|
4.6875 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BRHTPFS
|
|
4.6875 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BRHTP
|
|
120 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BRHTPKPS
|
|
120 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BRHTPRSS
|
|
120 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BRHTPHTPS
|
|
120 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BRHTPATL
|
|
120 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|