All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Take-Up Units
>
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type
>
View Items
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type
Check up to five results to perform an action.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 384
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE103BRHTP
1 3/16
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE103BRHTPKPS
1 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE103BRHTPRSS
1 3/16
in
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE103BRHTPHTPS
1 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE103BRHTPATL
1 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE103BRHTPFS
1 3/16
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTP
1 1/4
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTPKPS
1 1/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTPRSS
1 1/4
in
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTPHTPS
1 1/4
in
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTPATL
1 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTPFS
1 1/4
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTP
35
mm
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTPKPS
35
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTPRSS
35
mm
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTPHTPS
35
mm
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTPATL
35
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTPFS
35
mm
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTP
1 7/16
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTPKPS
1 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTPRSS
1 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTPHTPS
1 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTPATL
1 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTPFS
1 7/16
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE108BRHTP
1 1/2
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
Results 1 - 25 of 384
1
2
3
4
5
»