All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Take-Up Units
>
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type
>
View Items
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type
Check up to five results to perform an action.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 276 - 300 of 384
«
11
12
13
14
15
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSM120BRHTPFS
120
mm
Felt Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE412BRHTP
4.7500
in
Felt Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE412BRHTPKPS
4.7500
in
Kevlar Packing Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE412BRHTPRSS
4.7500
in
Viton Single Lip
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE412BRHTPHTPS
4.7500
in
High Temperature Packing
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE412BRHTPATL
4.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE412BRHTPFS
4.7500
in
Felt Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM125BRHTP
125
mm
Felt Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM125BRHTPKPS
125
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM125BRHTPRSS
125
mm
Viton Single Lip
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM125BRHTPHTPS
125
mm
High Temperature Packing
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM125BRHTPATL
125
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM125BRHTPFS
125
mm
Felt Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE415BRHTP
4 15/16
in
Felt Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE415BRHTPKPS
4 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE415BRHTPRSS
4 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE415BRHTPHTPS
4 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE415BRHTPATL
4 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE415BRHTPFS
4 15/16
in
Felt Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE500BRHTP
5
in
Felt Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE500BRHTPKPS
5
in
Kevlar Packing Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE500BRHTPRSS
5
in
Viton Single Lip
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE500BRHTPHTPS
5
in
High Temperature Packing
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE500BRHTPATL
5
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE500BRHTPFS
5
in
Felt Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
Results 276 - 300 of 384
«
11
12
13
14
15
»