All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Take-Up Units
>
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type
>
View Items
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type
Check up to five results to perform an action.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 326 - 350 of 384
«
11
12
13
14
15
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE507BRHTPKPS
5 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE507BRHTPRSS
5 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE507BRHTPHTPS
5 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE507BRHTPATL
5 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE507BRHTPFS
5 7/16
in
Felt Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE508BRHTP
5 1/2
in
Felt Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE508BRHTPKPS
5 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE508BRHTPRSS
5 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE508BRHTPHTPS
5 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE508BRHTPATL
5 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE508BRHTPFS
5 1/2
in
Felt Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM140BRHTP
140
mm
Felt Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM140BRHTPKPS
140
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM140BRHTPRSS
140
mm
Viton Single Lip
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM140BRHTPHTPS
140
mm
High Temperature Packing
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM140BRHTPATL
140
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM140BRHTPFS
140
mm
Felt Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE511BRHTP
5 11/16
in
Felt Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE511BRHTPKPS
5 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE511BRHTPRSS
5 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE511BRHTPHTPS
5 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE511BRHTPATL
5 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE511BRHTPFS
5 11/16
in
Felt Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE512BRHTP
5.7500
in
Felt Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE512BRHTPKPS
5.7500
in
Kevlar Packing Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
Results 326 - 350 of 384
«
11
12
13
14
15
»