All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Take-Up Units
>
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type
>
View Items
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type
Check up to five results to perform an action.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 351 - 375 of 384
«
11
12
13
14
15
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE512BRHTPRSS
5.7500
in
Viton Single Lip
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE512BRHTPHTPS
5.7500
in
High Temperature Packing
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE512BRHTPATL
5.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE512BRHTPFS
5.7500
in
Felt Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM150BRHTP
150
mm
Felt Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM150BRHTPKPS
150
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM150BRHTPRSS
150
mm
Viton Single Lip
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM150BRHTPHTPS
150
mm
High Temperature Packing
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM150BRHTPATL
150
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM150BRHTPFS
150
mm
Felt Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE515BRHTP
5 15/16
in
Felt Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE515BRHTPKPS
5 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE515BRHTPRSS
5 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE515BRHTPHTPS
5 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE515BRHTPATL
5 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE515BRHTPFS
5 15/16
in
Felt Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE600BRHTP
6
in
Felt Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE600BRHTPKPS
6
in
Kevlar Packing Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE600BRHTPRSS
6
in
Viton Single Lip
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE600BRHTPHTPS
6
in
High Temperature Packing
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE600BRHTPATL
6
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE600BRHTPFS
6
in
Felt Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM155BRHTP
155
mm
Felt Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM155BRHTPKPS
155
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM155BRHTPRSS
155
mm
Viton Single Lip
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
Results 351 - 375 of 384
«
11
12
13
14
15
»